Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/a5fea200-ad07-41ae-8310-c2dc408835ec
Home
Categories
Furniture
Chairs, Stools & Benches
F0305 - Chair, Waiting Room, Single
Available in United States
SEPS2BIM
Follow
F0305 - Chair, Waiting Room, Single
Single seat waiting room chair with foam padded seat and back. Upholstered with either woven fabric textile or vinyl. Arms and floor glides included.
Download
Technical specification
Technical specification
Unique ref.
F0305
Product family
Chairs
Product group
Waiting Room
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
860
Width (mm)
580
Depth (mm)
640
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Furniture - Chairs, Stools & Benches
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
SEPS2BIM
M2055 - Shelving, Storage, Wire, CRS, w/Adjustable Shelves
4.0
(
19
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download
SEPS2BIM
F0115 - Bookcase, Open, 5 Shelf
3.9
(
10
)
Download
SEPS2BIM
M2050 - Shelving, Storage
4.3
(
25
)
Download
SEPS2BIM
F2105 - Lectern, Mobile, With Self Contained Audio
4.7
(
37
)
Download