Publish your products
EasyLyte LED
EasyLyte LED
    Signify

    EasyLyte LED

    The new Lightolier EasyLyte LED downlight is the best choice for the money without sacrificing ease of installation or product quality. EasyLyte downlights have been designed to share a single frame platform with the Calculite LED gen 3 and newly redesigned LyteProfile families. The future-proof architecture is synonymous with Lightolier's reputation for innovation and meeting customer's needs. Our modular design allows for installation flexibility as well as time and cost savings when responding to last minute project changes.
    Specification
    • Product Benefits:
      • 70° cut offs ensure proper positioning of optics providing better visual comfort
      • The combined light engine and reflector allow tool-free installation using quick connect technology
      • Easy troubleshooting, changes and upgrades to products post installation
      • EasyLyte with CRI 90 AccuRender: Adaptable lighting that meets your budget, design, and installation needs
      • Standard 120/277V frame simplifies planning and installation
      • Uses the same UniFrame frame as the LyteProfile and Calculte families allowing 50K+ product configurations
      Product Features:
      • 4” & 6” Round reflector Downlight options
      • 4 reflector finishes: Matte White or Black, Clear diffuse, Bronze
      • Flange available in Matte White
      • 2-part reflector and light engine combo
    Technical specification
    • Unique ref.EasyLyte_LED
    • Product familyLightolier
    • Product groupIndoor luminaires - Downlights
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit