Publish your products
OmniSpot LED Track Heads
OmniSpot LED Track Heads
    Signify

    OmniSpot LED Track Heads

    Our upgraded OmniSpot LED cylinder is now available with Signify's AccuRender technology - a highly efficacious CRI 90. Designed to meet the most demanding retail challenges through sleek and discrete aesthetics, while providing a high center beam candlepower and lighting performance. OmniSpot allows for less than 1" of space between the track head and track in the ceiling, making it a perfect fit for a variety of applications.
    Specification
    • Product Benefits:
      • Compact, sleek aesthetic with no visible heat sink
      • Excellent beam control with industry leading center beam candlepower up to 30,000
      • Very unobtrusive track head at less than 1" of space between the track and track head
      • Variety of adapters available, making installation a breeze
      • Superior optical control designed for retail & hospitality applications
      Product Features:
      • 4 interchangeable beam spread options: 11°, 18°, 24°, 36°
      • Snoot, hex cell, and diffusion films available to customize your lighting needs
      • LED Color Recipes: CrispWhite, Premium White, and Premium Color options available to make your colors pop
      • Efficacies up to 116lm/W
      • ELV dimming
    Technical specification
    • Unique ref.OmniSpot_LED_Track_Heads
    • Product familyLightolier
    • Product groupIndoor luminaires - Track
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit