Publish your products
Countertop Range Kitchen Furniture
Countertop Range Kitchen Furniture
Countertop Range Kitchen Furniture

    Countertop Range Kitchen Furniture

    Countertop Gas Range

    This Countertop 6 Burner Range Revit Family is an essential addition to any modern kitchen design. This versatile Revit family includes several configurations to accommodate different cooking needs all packaged in a contemporary stainless steel product.

    Standard sizes
    Widths: 29 3/4", 35 3/4"
    Depths: 29 3/8"
    Heights: 7 7/16"

    • Ideal for commercial kitchens and culinary design applications.
    • Fully functional 6-burner layout for diverse cooking needs.
    • Countertop integration enhances space efficiency in compact areas.
    • Unique heat distribution system ensures even cooking across all burners.


    Introducing the Countertop 6 Burner Range Revit Family—an essential addition to any modern kitchen design. This versatile Revit family is specifically designed to bring a realistic and functional element to your architectural projects. With six high-performance burners, this unit offers unparalleled cooking efficiency, making it ideal for both residential and commercial kitchens. Its compact countertop design ensures easy integration into a variety of layouts without sacrificing valuable space. Architects and designers will appreciate the seamless compatibility with Revit software, allowing for precise placement and customization in digital blueprints. Perfect for culinary schools, gourmet restaurants, and home gourmet setups, this range excels in delivering professional-grade cooking performance. Elevate your kitchen projects with this meticulously crafted Revit family, ensuring that your designs not only look impressive but are also practical and user-friendly.
    Specification
    • Construction:
      • High-grade stainless steel body for durability and easy maintenance
      • Seamless edges for a sleek appearance
      • Heavy-duty cast iron grates for superior heat retention
      Burners:
      • Four or Six high-efficiency burners for versatile cooking options
      • Individual controls for precise temperature settings
      • Removable burner heads for easy cleaning
      • Each burner rated at 15,000 BTU
      • Optional professional style gridle
      Power and Mechanical Requirements:
      • Standard 120V electrical connection
      • Compatible with smart kitchen integration systems
      • Requires a natural gas or propane gas (conversion) hookup through a 3/4" diameter line
      Additional Information:
      • Countertop 6 burner range Revit family available for easy integration into digital designs
      • Supports BIM workflows for enhanced project collaboration
      • Detailed Revit model includes all necessary technical specifications and dimensions
    Technical specification
    • Unique ref.SSG_Appliance_Range_Countertop_SST
    • Product familyEducation
    • Product groupCollege Student Furniture
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 30 13.13
    • CSI MasterFormat 2014 TitleResidential Kitchen Appliances