Publish your products
Wall Mounted ADA Locker Bench
Wall Mounted ADA Locker Bench
Wall Mounted ADA Locker Bench
Wall Mounted ADA Locker Bench
Wall Mounted ADA Locker Bench
Wall Mounted ADA Locker Bench

    Wall Mounted ADA Locker Bench

    4.7 out of 5 stars4.7(7 reviews)
    Wall-Mounted ADA Locker Bench

    This fully ADA qualified, wall mounted locker bench is useful in nearly any locker or changing room setting. High quality hardwood butcher block seat material is comfortable and easy to clean.

    Standard sizes
    Widths: 42", 48"
    Depths: 20", 24"
    Heights: 18"

    • Used in locker and changing room settings where ADA access is necessary
    • Butcher block seat material
    • Stainless steel or powder coated steel legs


    This locker bench is fully ADA accessible and comes in either freestanding or wall-mounted configurations. High quality butcher block seat material is double sealed and is attractive while being easy to clean. Sturdy tube steel legs come with your choice between stainless steel, or powder coated steel finish. Standard depths of 20” or 24”. All seat heights are fixed at 18”.
    Specification
    • Construction
      • 2", 14 gauge tube steel legs with 9 1/2 gauge steel plates
      • 1 1/4", 14 gauge tube steel backrest with 10 gauge steel plates
      • Pedistal is 34.35"H with a seat height of 18"
      • To remain ADA compliant, space between bench back and seat cannot exceed 2"
      • 1 1/4" thick face-glued hardwood butcherblock. Radius edges and rounded corners
      Finishes
      • Legs: T304 Stainless Steel or powder coated steel (almond color)
      • Seat: Sealed with two coats of catalyzed clear lacquer
      Sustainability
      • Particle board and MDF created with Eco-Certified Composites (ECC)
      • Compliant with Title VI of the EPA Toxic Substances Control Act (TSCA)
      • Low or non-emissive materials and finishes in compliance with the Canadian Formaldehyde Emissions Regulations (CANFER)
    Technical specification
    • Unique ref.SSG_Bench_ADA_Wall_Mounted_HRW
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2022-02-19
    • Edition number1
    • Height (inches)18
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States