Publish your products
Shoe Storage Laminate Cubbie Bench
Shoe Storage Laminate Cubbie Bench
Shoe Storage Laminate Cubbie Bench

    Shoe Storage Laminate Cubbie Bench

    Cubbie Bench

    Perfect for educational facilities, fitness centers, and office environments, this locker bench provides a dual-purpose solution that maximizes utility without compromising on style. The cubbie storage offers convenient space for personal belongings, shoes, or athletic gear, ensuring a clutter-free area.

    Standard sizes
    Widths: 45 1/4", 60", 74 3/4"
    Depths: 17"
    Heights: 17"

    • Ideal for educational and recreational facility storage solutions.
    • Features integrated cubbie storage for efficient organization.
    • Durable seating surface designed to withstand high-traffic environments.


    Introducing our versatile locker bench with cubbie storage, a premium seating solution designed to enhance functionality and aesthetics in various architectural environments. This seating product stands out from traditional benches by integrating practical storage cubbies beneath the seating area, making it ideal for spaces that require efficient use of space and organization.Constructed with durable materials and designed for seamless integration into Revit, this product ensures compatibility with modern architectural designs and workflows. Its robust construction and sleek design make it a reliable choice for architects and designers looking to incorporate multifunctional seating into their projects. Optimize space and enhance user experience with this innovative locker bench solution.
    Specification
    • Construction
      • High-quality, durable laminate construction for longevity
      • Scratch-resistant surface to maintain aesthetic appeal
      • Moisture-resistant material to prevent warping and damage
      Materials
      • Available in a variety of wood finishes and colors
      • Eco-friendly, sustainable materials used in production
      • Non-toxic, low-VOC finishes for indoor air quality
      Sustainability
      • Manufactured using renewable resources
      • Contributes to LEED credits for sustainable building projects
      • Recyclable components for end-of-life disposal
      Practical Applications
      • Ideal for educational, healthcare, and office environments
      • Locker bench with integrated cubbie storage for efficient space use
      • Customizable to fit specific architectural design requirements
    Technical specification
    • Unique ref.SSG_Bench_Cubbie_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Height (inches)17
    • Depth (inches)17
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 53
    • CSI MasterFormat 2014 TitleLocker Room Benches
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS