Publish your products
AC Business Level 2 Electric Vehicle Charger
AC Business Level 2 Electric Vehicle Charger

    AC Business Level 2 Electric Vehicle Charger

    AC Ultra Electric Vehicle Charging Station

    The AC Business is a versatile Level 2 electric vehicle charging solution designed for dual-port configurations, delivering a powerful 19.2kW output per port at 240V AC.

    Standard sizes
    Widths: 14 11/64"
    Depths: 11 179/256"
    Heights: 74 33/256", 113 1/2"

    • Ideal for electric vehicle charging in commercial and residential settings.
    • Features 19.2kW output per port, supporting dual-port configurations.
    • Equipped with an 8-inch HD touch screen for seamless user interaction and advertising.
    • Dual cable lengths available: 25 ft for flexible installation or 18 ft for compact spaces.


    The AC Business Charger's standout feature is the integrated cable management system, offering options for 7.5m (24.6') or 5m (16.4') cables, ensuring a tidy and efficient charging experience. This charger is equipped with advanced connectivity options, including Bluetooth, Wi-Fi, Ethernet, and 4G, enabling seamless integration with the Autel Charge Cloud for remote management. Its weather-resistant, one-piece pedestal housing makes it suitable for various environments, withstanding temperatures from -40℉ to +131℉. The 8-inch HD touchscreen provides an interactive user interface, supporting multiple payment methods such as RFID cards, credit cards, and mobile payments. Compliance with OCPP standards and a range of safety certifications ensure reliability and compatibility, making it an ideal choice for architects and designers seeking a cutting-edge, robust EV charging solution.
    Specification
    • Construction
      • Weather Resistant
      • One-piece Pedestal Housing Combination
      • 8-inch HD Advertising Screen
      Data and Connectivity
      • WiFi Hotspot Sharing
      • Power Sharing
      • APP, RFID Card, Credit Card, Mobile Payment
      Power
      • Input/output power rating and current: 119.2kW (Single Port) or 219.2kW (Dual-port), 240V AC*80A
      • Input/output voltage: 208/240V AC 60Hz single phase
      • Input power connections: L1, L2, and Earth Ground
      • Input cord: Hardwired
      • Connector type: SAE J1772, 7.5m (24.6') or 5m (16.4')
      • Ground fault detection: 20mA CCID
      • Protection: Overcurrent, overvoltage, undervoltage, integrated surge protection
      • Card reader: Optional: ISO 15693, ISO 14443
      • Power measurement accuracy: +/- 1.0%
      Operational Ratings
      • Enclosure rating: NEMA 3R
      • Operating altitude: 6561.7ft (2000m)
      • Operating temperature range: -40℉ ~ +131℉ (-40℃ ~ +55℃)
      • Storage temperature range: -40℉ ~ +185℉ (-40℃ ~ +85℃)
      • Mounting: Wall or floor using a pedestal
      • Dimensions (H×W×D): 24.6 × 12.6 × 6.7 inch (625 × 320 × 170 mm)
      User Interface
      • Status indication: LED / APP / LCD (8-inch touch screen, 1280*720)
      • User interface: Autel Charge APP; Autel Charge Cloud
      • Connectivity: Bluetooth, Wi-Fi, Ethernet, 4G, RS485
      • Communication protocols: OCPP 1.6J (Can be upgraded to OCPP 2.0.1 later)
      • User authentication: APP, RFID card, Credit Cards (Optional)
      Certification and Standards
      • Safety and compliance: UL 2231-1, UL 2231-2, UL2594, NEC Article 625, CSA C22.2
      • EMC compliance: FCC 15 Class B
      • Certification: Energy Star, OpenADR 2.0b
      • Warranty: 36 months, warranty extension possible
      • Software Update: OTA updates via web portal
    Technical specification
    • Unique ref.SSG_Charger_Electric_Vehicle_AC_Business_PCS
    • Product familyBusiness
    • Product groupEV Chargers
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryElectrical - Electric Vehicle Charger
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code48 19 13
    • CSI MasterFormat 2014 TitleElectrical Power Generation Battery Charging Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring