Publish your products
Standard Dispatch Desk
Standard Dispatch Desk
Standard Dispatch Desk
Standard Dispatch Desk
Standard Dispatch Desk
Standard Dispatch Desk

    Standard Dispatch Desk

    Dispatch Desk

    A 911 dispatch desk is a central communication hub where trained professionals receive emergency calls and dispatch appropriate first responders. Equipped with advanced technology and multiple screens, it facilitates quick information gathering, efficient resource allocation, and crucial decision-making.

    Standard sizes
    Widths: 60", 72", 84", 96"
    Depths: 39"
    Heights: 22" - 48"

    • Dispatch desks are commonly used in 911 call centers and other business settings with 24/7 phone banks
    • Multiple screens and ample space for computer hardware and equipment
    • Fabric privacy screens keep dispatchers focused and help dampen sound from adjacent desks


    This family is designed as an all-in-one solution for the most commonly used dispatch desk configuration. The model includes two technology hub cabinets at the right and left for storing computer hardware and equipment. The connecting bridge cabinet facilitates cable management and connects the computers to the multiple monitor display arm on the generously sized work surface. To use this family, insert it into your project from the Fetch app and enter the nominal desk width you require. The family will automatically flex to the nearest standard size. Use the Starter and Adder parameters to link multiple desks into larger systems.Additional accessories for the dispatch desk are available on request and include additional storage cabinets, personal heating and cooling technology, additional power and charging capabilities, a 3-color status light, and a clip-on cupholder.
    Specification
    • Construction
      • Made from 1 1/8" thick plywood and finished with high-pressure melamine laminate
      • A wide range of laminate styles and fabric colors are available to ensure the console fits seamlessly into your space
      • Heavy-duty monitor arm can carry up to six 24" monitors on a single row
      • Fabric privacy screens help isolate sound from adjacent desks
      • Left and right technology hubs store computer hardware and other equipment
      • Innovative design keeps the operator's space clutter and cable-free
      • Desks can be linked together back to front and side to side to create more complex configurations
    Technical specification
    • Unique ref.SSG_Console_Dispatch_LAM
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2024-01-20
    • Edition number1
    • Depth (inches)39
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States