Publish your products
Student Desk Classroom Furniture
Student Desk Classroom Furniture
Student Desk Classroom Furniture
Student Desk Classroom Furniture
Student Desk Classroom Furniture
Student Desk Classroom Furniture
Student Desk Classroom Furniture

    Student Desk Classroom Furniture

    Student Desk

    A simple student desk for use in educational environments. These desks are ideal for students because of its ultimate simplicity and durability in design.

    Standard sizes
    Widths: 24", 26", 30"
    Depths: 18", 20", 24"
    Heights: 17" - 42"

    • Commonly utilized in classrooms and various educational environments.
    • Designed to include storage capabilities, a spacious work surface, and adjustable height features.
    • Versatile enough to accommodate the diverse needs of students across different age groups and learning settings.


    This student desk is available with a variety of customizable features to suit different classroom needs. Select from several storage options, including a lift lid, book box, tote tray, or open shelf, by referring to the appropiate option number. To choose the desk size, enter 1 for (24"W x 18"D), 2 for (26"W x 20"D), 3 for (24”W X 24”D), or 4 for (30”W X 24”D). Each desk also features an adjustable height range from 17" to 42", allowing for flexible use across various grade levels and settings.
    Specification
    • Table Top Features
      • Constructed with 1" thick, 45lb high-density industrial-grade particle board
      • Finished with a high-pressure, scratch-resistant laminate surface
      • Underside features a gum-resistant backing for added cleanliness and durability
      • Edged with a 3mm vinyl-bonded band for enhanced protection and longevity
      • Designed with rounded corners to ensure student safety
      Frame Features
      • Legs constructed from durable 16-guage steel tubing
      • Comes standard with 2" fixed legs
      • Optional 1.25" adjustable legs available for added flexibility
      • Fully welded leg assembly for enhanced strength and stability
      • Dual cross braces provide additional support and rigidity
      • Equipped with non-removable, height-adjustable glides fro leveling
      • Finished with a tough, long-lasting powder coat for maximum durability
    Technical specification
    • Unique ref.SSG_Desk_Educational_Student_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2022-07-02
    • Edition number1
    Related
    • Material mainLaminate
    • Material secondaryPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 33
    • CSI MasterFormat 2014 TitleClassroom Furniture
    • OmniClass Number23-21 25 11 13
    • OmniClass TitleClassroom Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States