Publish your products
Mobile Warehouse Ladder
Mobile Warehouse Ladder
Mobile Warehouse Ladder
Mobile Warehouse Ladder
Mobile Warehouse Ladder
Mobile Warehouse Ladder

    Mobile Warehouse Ladder

    Rolling Warehouse Ladder

    Mobile inclined step ladders are the perfect pair with pallet racks, high-bay shelving, or any industrial storage solution where product may be located far overhead. Each tread adds 10" of height up to 15 steps (150" platform height).

    Standard sizes
    Widths: 28", 31", 34", 39"
    Depths: 27", 35", 42", 50", 57", 63", 70", 77", 83", 90", 97", 104", 110"
    Heights: 66", 76", 86", 96", 106", 116", 126", 136", 146", 156", 166", 176", 186"

    • Industrial-grade warehouse ladders make it easy and safe to roll up to any shelving system and retrieve items stored overhead
    • Top platform is 10" deep and includes a 4" toeboard and a 36" tall handrail
    • Safety enhancements include a 56-degree climbing angle and gripped treads, and sturdy handrails


    To use this family, insert it into your project using the Fetch app, then select the number of steps you desire. The model will automatically grow to that size and assign the proper caster configuration. Eight steps or more units will use locking casters with a release pedal, while the rest uses spring-loaded casters. The optional outrigger addition extends the width of the back wheels for when the local code requires 3:1 height base ratio.
    Specification
    • Construction
      • All steel construction, fully welded
      • High-quality powder coat finish protects from rust, stains, and scratches
      • Ball bearing casters make movement easy
      • Units greater than 6 steps tall automatically switch to locking casters
      • Treads are 24 inches wide and 7 inches deep with a 10-inch rise
      • Steps ascend at a 56-degree angle to relieve climbing strain
      • Top platform measures 10 inches deep and includes a 4-inch high toeboard (optional on units with less than 12 steps)
      • 30-inch tall railing and 36-inch tall guard-rail on the back standard on units greater than 5 steps tall
      • Meets OSHA requirements
      • Meets or exceeds requirements of ANSI code A14.7
      • Steel ladder is a conductive material and not safe to use with electrical applications
    Technical specification
    • Unique ref.SSG_Ladder_Warehouse_Rolling_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States