Publish your products
Property Hanging Bag Freestanding Garment Rack
Property Hanging Bag Freestanding Garment Rack

    Property Hanging Bag Freestanding Garment Rack

    Freestanding Garment Rack

    This simple freestanding garment rack is designed to hang garment bags from the two-tiered bars on the front and back.

    Standard sizes
    Widths: 60"
    Depths: 22"
    Heights: 72"

    • Double Tier 72" Floor Rack
    • Freestanding modular design
    • Stores up to 60 garment bags


    This model is a double-sided, two-tier hanging bag rack helpful for storing pistols, rifles, evidence, and property bags. Using all four bars, the rack is capable of holding 60 bags. To use this family, insert it into your project from the Fetch app and click to place it in the desired location.
    Specification
      • Overall dimensions: 60" W x 22" D x 72" H
      • Constructed of chrome plated zinc
      • Modular design allows for adjustable rails
      • Additional Rails available on request
    Technical specification
    • Unique ref.SSG_Rack_Freestanding_Garment_CHR
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-09-07
    • Edition number1
    • Height (inches)72
    • Width (inches)60
    • Depth (inches)22
    Related
    • Material mainChrome
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 56 29
    • CSI MasterFormat 2014 TitleStorage Racks
    • OmniClass Number23-21 15 17
    • OmniClass TitleClothing Racks

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States