Publish your products
Eyewash and Shower Safety Station
Eyewash and Shower Safety Station

    Eyewash and Shower Safety Station

    4.6 out of 5 stars4.6(9 reviews)
    Safety Station - Eyewash and Shower

    An eyewash and shower is an essential equipment when working with or near hazardous materials. This powerful safety station is equipped with a 4-nozel eyewash basin and 10" wide shower head with pull-valve activation.

    Standard sizes
    Widths: 10"
    Depths: 28"
    Heights: 93 3/4"

    • Most frequently used in material handling or laboratory scenarios
    • Safety Orange color is easily identifiable in emergencies
    • Includes plumbing connectors for MEP management


      Our free Revit model for our countertop mounted eyewash can be secured on the left or right side of the sink. Spray heads swivel 90 degrees from the storage position to operational and water flow is activated by flag handle. Often in specialty or scientific lab environments. This model includes estimated pricing.
      Specification
      • Spray Head Assembly Two GS-Plus™ spray heads. Each head has a flip-top dust cover, internal flow control and filter to remove impurities from the water flow.Valve1/2" IPS chrome plated brass stay-open ball valve. Valve is US-made with chrome plated brass ball and Teflon® seals.MountingUnit may be mounted on right side or left side of sink. Furnished with locknut and washer for securing unit to countertop.Construction
        • Polished chrome plated brass
        • 1/2" NPT male inlet supply
        • ANSI-compliant identification sign
        • Unit is completely assembled and water tested prior to shipment
      Technical specification
      • Unique ref.SSG_Safety_Station_Shower_Eyewash_PLA
      • Product familyEducation
      • Product groupFlex Space, Classroom, Lockers, Casework
      • TypeObject (single object)
      • Date of publishing2021-10-09
      • Edition number1
      • Width (inches)10
      • Depth (inches)28
      Related
      • Material mainChrome
      • Material secondaryABS
      Classification
      • BIMobject CategoryMedical - Laboratory Equipment
      • IFC classificationFurniture
      • CSI MasterFormat 2014 Code22 45 00
      • CSI MasterFormat 2014 TitleEmergency Plumbing Fixtures
      • OmniClass Number23-29 37 00
      • OmniClass TitleOccupational Safety and Health Equipment
      • CSI UniFormat II CodeE10
      • CSI UniFormat II TitleEQUIPMENT

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States