Publish your products
Hexagonal Wall Mounted Shelving
Hexagonal Wall Mounted Shelving
Hexagonal Wall Mounted Shelving
Hexagonal Wall Mounted Shelving

    Hexagonal Wall Mounted Shelving

    Hexagon Wall Shelving

    Standard sizes
    Widths: 6", 8", 10", 12", 14", 16", 18"
    Depths: 4", 6", 8", 10", 12"
    Heights: 5 25/128", 6 119/128", 8 169/256", 10 25/64", 12 1/8", 13 219/256", 15 151/256"

    • Ideal for residential and commercial interior design projects.
    • Hexagon shape allows for versatile and aesthetic configurations.
    • This model allows you to customize your desired width and depth
    • Modular design enables custom shelf wall systems for unique storage solutions.


    The Hexagon shelf Revit family is meticulously designed for seamless integration into architectural projects, ensuring compatibility with a range of interior styles. It offers robust support for your storage needs while enhancing the spatial aesthetics of any room. Ideal for residential, commercial, and office environments, this shelving system provides an innovative way to display items in a modular format. To use this family, open the fetch app, then click on the model to insert it into your project. In the properties browser under dimensions, you are allowed to customize your desired width and depth values. Elevate your design projects with the Hexagon Shelf, where creativity meets practicality in a harmonious blend of form and function.
    Specification
    • Key Features:
      • Parametric width and depth for customizable sizing
      • Modular hexagon geometry for grouped wall installations
      • Lightweight design optimized for interior layouts
      • Ideal for book, décor, and display storage
      • Constructed from wood with a durable laminate finish
      • Panel Thickness: 3/4"
    Technical specification
    • Unique ref.SSG_Shelving_Hexagon_Wall_Mounted_LAM
    • TypeObject (single object)
    • Date of publishing2025-10-11
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 10 00
    • CSI MasterFormat 2014 TitleArt