Publish your products
Angled Shelving Magazine Storage
Angled Shelving Magazine Storage
Angled Shelving Magazine Storage
Angled Shelving Magazine Storage

    Angled Shelving Magazine Storage

    Magazine Storage with Angled Shelves

    Introducing our innovative magazine storage shelf, a versatile addition to any design project that requires efficient organization and display solutions. This shelving unit is specifically engineered to cater to the needs of libraries, waiting areas, commercial spaces, and modern offices looking for a sleek way to showcase periodicals and magazines.

    Standard sizes
    Widths: 24", 36"
    Depths: 12"
    Heights: 30", 54"

    • Ideal for educational and institutional environments
    • Constructed with 3/4” double-sided TFL particle board
    • Adjustable shelves for versatile magazine storage
    • Includes hidden levelers for easy unit leveling on uneven surfaces


    This magazine storage shelf combines durability with aesthetic appeal, featuring a robust construction that ensures long-lasting performance. Unlike other shelving products, this unit is equipped with angled tiers and adjustable levelers, facilitating optimal visibility and accessibility of contents. To use this family, simply open the fetch app, then click on the model to insert it into your project. Under construction you can enter your desired number of shelves. In the properties panel, under dimensions, you can check custom dimensions and it allows you to enter your desired width, depth and height.
    Specification
    • Construction
      • Built with fully doweled 3/4” particle board
      • Includes hidden adjustable levelers
      • Width options: 24" or 36" wide
      • Height options: 30" or 54" tall
      • Shelves are angled with adjustable options secured by double-pin clips
    Technical specification
    • Unique ref.SSG_Shelving_Magazine_Angled_LAM
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Depth (inches)12
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51.13
    • CSI MasterFormat 2014 TitleBook Shelves