Publish your products
Medical Treatment Table

Medical Treatment Table

Medical Treatment Bench

The Medical Treatment Bench is a robust and versatile seating solution, meticulously crafted to meet the demands of medical and therapeutic environments.

Standard sizes
Widths: 72"
Depths: 30"
Heights: 27"

  • Ideal for healthcare and medical treatment settings.
  • Durable maple base supports up to 500 lbs.
  • 4” foam cushion with easy-to-clean vinyl cover.
  • Non-skid adjustable glides ensure precision leveling.


Constructed from solid maple and maple veneers, this bench boasts an impressive weight capacity of up to 500 lbs, ensuring durability and longevity. Its chemical-resistant, earth-friendly UV finish protects the wood, maintaining its aesthetic appeal over time.The bench features a 4-inch thick foam cushion covered in a removable, easy-to-clean black vinyl, which includes a built-in elevated headrest for enhanced comfort. The base is equipped with non-skid adjustable glides and rubber leg boots, allowing for precise leveling on any surface, thus ensuring stability during use. Measuring 30 x 72 inches with an overall height of 26 inches, this bench requires minimal assembly, making it a practical addition to any medical facility. Its design not only serves functional purposes but also integrates seamlessly into modern architectural layouts, offering both style and substance to architects and designers.
Specification
  • Construction
    • Base constructed of solid maple and maple veneers
    • Holds up to 500 lbs
    • Finished with a chemical-resistant, earth-friendly UV finish
    Cushion
    • 4” thick foam cushion
    • Removable, easy-to-clean black vinyl cover
    • Includes a built-in elevated headrest
    Legs
    • Non-skid adjustable glides for precise leveling
    • Rubber leg boots for added stability
Technical specification
  • Unique ref.SSG_Bench_Medical_SDW
  • Product familyHealthcare
  • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
  • TypeObject (single object)
  • Date of publishing2025-01-28
  • Edition number1
  • Height (inches)27
  • Width (inches)72
  • Depth (inches)30
Related
  • Material mainLaminate
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code12 56 70
  • CSI MasterFormat 2014 TitleHealthcare Furniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit