Publish your products
Drawers Heavy Duty Cabinet
Drawers Heavy Duty Cabinet
Drawers Heavy Duty Cabinet

    Drawers Heavy Duty Cabinet

    Heavy Duty Cabinet with Drawers

    Heavy-duty industrial cabinets can store small tools, parts, and equipment in any industrial, manufacturing, service counter, or material-handling scenario. Use the fully customizable drawer configurator to build the perfect system for your storage needs.

    Standard sizes
    Widths: 18", 24", 30", 36", 48", 54", 60"
    Depths: 18, 21", 24", 27"
    Heights: 24", 28", 30", 34", 38", 44", 58"

    • Industrial heavy-duty drawers store tools and small parts for easy retrieval
    • Drawer configurator helps build fully customizable drawer solutions for any storage need
    • Multiple base and countertop options available to create functional workstations


    This drawer cabinet family includes up to 18 drawers with fully customizable sizes that allow you to build the best drawer configuration for your needs. To use this family, insert it into your project from the Fetch app, then click on the model. In the properties browser under Construction, you will find configuration options such as base type, countertop material, and an option to add a divider for split drawers. The Dimensions category contains parameters for adjusting the cabinet's overall width, depth, and height.The drawer configuration options can be found under Model Properties. Use ENTER_Number of Drawers to specify the number of drawers desired from no drawers up to eighteen. TOTAL_Drawer Space will tell you how much space is available for drawers, and REMAINING_Drawer Space calculates how much space is remaining, or not remaining, for additional drawers. A negative value in this parameter indicates that too many drawers are selected. Finally, use the ENTER_Drawer # Height parameters to assign the individual drawer heights. Drawer 1 indicates the bottom drawer. The maximum number of drawers possible is eighteen drawers at 3" each in a 58" tall cabinet.
    Specification
    • Cabinet
      • Fully welded steel frame
      • Available in a range of heights:
        • Desk height, 28"
        • Bench height, 30", 34"
        • Counter height, 38", 44"
        • Eye-level height, 58"
      • Locking options include central keyed, padlock hasp, and programable electronic lock
      • Included countertop can be stainless steel, laminated hardwood, painted steel, and plastic laminate
      • Select base options from 2" forklift, 2" recessed, 4" forklift, 4" recessed, and casters
      • Finished in a high-quality powder coat in one of 20 color options
      Doors
      • Single door up to 36" wide
      • Opens a full 180° for maximum accessibility
      • Chose between solid doors or doors with a polycarbonate window
      • Comes standard with a centrally keyed lock. Electronic locks available on request
      • Finished in either the same or a different powder coat as the cabinet
      Drawers
      • Heavy Duty Drawers can support up to 400 pounds each
      • Extends fully from cabinet for easy access
      • Full width stainless steel handle
      • Usable drawer height is 1" less than listed drawer height
      • Optional one drawer at a time system keeps cabinet safely upright
      • Drawers can include compartments, dividers, or foam pads for storing small parts and sensitive tools
      • Finished in either the same or a different powder coat as the cabinet
    Technical specification
    • Unique ref.SSG_Cabinet_Heavy_Duty_Drawers_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-06-21
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 31 00
    • CSI MasterFormat 2014 TitleManufactured Metal Casework
    • OmniClass Number23-21 19 00
    • OmniClass TitleCasework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit