Publish your products
Oversized Dropbox Metal Locker
Oversized Dropbox Metal Locker

    Oversized Dropbox Metal Locker

    Oversized Package Pass Through

    Easily pass large or bulky items between spaces with these pass-through cabinets. Enhance security by adding high-tech locks that tie into existing security or building control systems.

    Standard sizes
    Widths: 24"-60"
    Depths: 24"-60"
    Heights: 24"-60"

    • Frequently used in law enforcement buildings or in airports
    • Securely pass large and dangerous items to secure spaces
    • Full steel construction is bullet-resistant and durable


    To use this family, insert it into your project from the fetch app and click the wall or surface to apply. The family will automatically cut the surface. Use the included parameters to adjust the size and wall thickness so the back frame is flush with the wall.
    Specification
      • 16 gauge all welded cold rolled steel construction
      • Full length piano hinges
      • Deisgned to only allow one door open at a time
      • Optional digitally controlled locks
      • Scratch resistant powder coat finish
    Technical specification
    • Unique ref.SSG_Cabinet_Pass_Thru_Oversize_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-09-07
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 55 36
    • CSI MasterFormat 2014 TitlePackage Depositories
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit