Publish your products
Casters Cantilever Shelving
Casters Cantilever Shelving

    Casters Cantilever Shelving

    4.2 out of 5 stars4.2(10 reviews)
    Caster for SSG Cantilever Families

    Use this standalone caster family with any combination of the cantilever aseembly. Track the product code, weight, and price for each component in real time with our shared families.

    Standard sizes
    Widths: 5"
    Depths: 2 1/4"
    Heights: 6 1/2"

    • Gray Casters
    • Cold rolled steel
    • Standard 5" Height


    The cantilever shelving line is designed to be highly flexible with every model built to reflect its real-world counterpart as closely as possible. Use the prebuilt cantilever shelving family to easily visualize your storage solution. You can also use the shared sub-component families to build custom shelving solutions. All shelf units are assembled without the use of nuts, bolts, or clips and are available for both single entry and double entry (back to back storage) allowing for maximum filing/storage capacity with minimal floor intrusion. Shelves are available slotted to accept adjustable file dividers.
    Specification
    • Frame:Upright frames are a welded assembly consisting of two 14-gauge posts that are 2” X 1-1/4”. The posts are connected by a 14 -gauge top and bottom spreader that is 1” X 1-3/4”. The uprights have slots for shelves on 1” increments along the entire height of the frame.Shelves:Standard shelves are formed of 18-gauge cold rolled steel. They have a shelf thickness of ¾” and a height of 6”. They are attached to the frame with a 16-gauge safety lug. Shelves are adjustable on 1” increments vertically along the frame. Slots for optional dividers are on 1” increments across the entire length of the shelf.Nominal Shelf Dimensions:
      • Width’s: 24”, 30”, 36”
      • Clear Width’s: 23- 15/32”, 29-15/32”, 35-15/32”
      • Depths: 6”, 7”, 8”, 9”, 10”, 11”, 12”, 13”, 15”
      • Shelves are adjustable on 1” increments vertically along the frame.
      • Dividers:Dividers and end brackets are made of minimum 16-gauge steel. Their depths should not exceed the depth of the shelves on which they are used. The top and front edges are flanged outward to prevent damage to stored media. Two hooks secure the divider into the shelf unit.Sustainability:
        • Up to 85% pre and post-consumer recycled content
        • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
        • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Technical specification
    • Unique ref.SSG_Cantilever_Caster
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-08-14
    • Edition number1
    • Width (inches)5
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code11 51 23
    • CSI MasterFormat 2014 TitleLibrary Stack Systems
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit