Publish your products
Tire Storage Vertical Carousel
Tire Storage Vertical Carousel

    Tire Storage Vertical Carousel

    Vertical Carousel Tire Storage

    Use this specialty tire carousel to safely store tires of any size and clear up additional shop floor space. Easy operation and double-sided entry make this a powerful solution for any automotive shop.

    Standard sizes
    Widths: 14' 9", 17' 9", 20' 9"
    Depths: 6' 11", 7' 9", 9' 4"
    Heights: 13' 2" - 28' 1"

    • Used primarily in automotive shops for safely storing tires off the ground.
    • Stores up to 44" diameter tires in up to 15 carriages.
    • Optional security gate across openings protects inventory.


    This tire carousel family is designed to take the guesswork out of planning vertical carousel systems. To use this model, insert it into your project from Fetch. Enter your desired opening width, maximum tire diameter, and the number of carriers you desire, and the model will automatically size up or down depending on your selections. The tires may be turned off by unchecking the "VIZ_Tires" box under Graphics in the properties browser. This model also includes an electrical connector with all appropriate settings entered in.
    Specification
      • Maximum Tire Diameters: 28", 32", 44"
      • Max 18000 lbs. load capacity
      • Max 2000 lbs. per carrier
      • Tires may be stored with or without rims
      • Up to 352 tires can be stored in one carousel
      • Push-button controls for forward, reverse, variable speed, and emergency stop
      • Requires 208-volt dedicated power supply for motor and controls
      • Retrieval speed measured at 21 ft/minute
    Technical specification
    • Unique ref.SSG_Carousel_Vertical_Tire_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-04-29
    • Edition number1
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit