Publish your products
Industrial Cart Industrial Furniture
Industrial Cart Industrial Furniture

    Industrial Cart Industrial Furniture

    Industrial Carts

    Industrial Carts are useful for transporting large equipment and storing tools. This product is easy to maneuver and comes with a wide variety of customizable features.

    Standard sizes
    Widths: 36", 48"
    Depths: 24"
    Heights: 39",42",48"

    • Used in numerous industries, including warehouses, food service, and retail stores
    • Increases operational speed and reduces workplace injuries
    • Features casters for the mobility of furniture around the industrial space


    To incorporate this family into your project, import it via the Fetch app. In the properties panel under construction, you can find options to add the quantities of shelves, rubber mats, and perforated panels. Adjust the width and height to your preference under the Dimensions category.
    Specification
      • Frame is made out of stainless steel with a high-quality powder coat finish
      • The product features the choice to add one, two, or no shelves
      • This family includes the option to add a rubber mat under each shelf for better safety
      • Back and side panels can be added for additional support
      • The shelves have the weight capacity of 150 lb each
      • Handles of the top shelf include grips for comfort
      • Width and Height are adjustable between specified limits
    Technical specification
    • Unique ref.SSG_Cart_Industrial_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-07-08
    • Edition number1
    • Height (inches)394248
    • Depth (inches)24
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 57 00
    • CSI MasterFormat 2014 TitleIndustrial Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit