Publish your products
Secret Bookcase Door

Secret Bookcase Door

Hidden Bookcase Door

Standard sizes
Widths: 36"
Depths: 11 7/8"
Heights: 84"

  • Seamlessly disguises a functioning door behind a fully detailed bookcase.
  • Parametric shelves and cabinet doors for flexible design options.
  • Works with standard Revit door hosting conditions for easy placement.
  • Adds a touch of intrigue and theatrical flair to any project.


This family was designed with equal parts practicality and playfulness. Modeled with adjustable shelves and cabinet storage, the bookcase offers both visual realism and parametric flexibility for design coordination. While it functions as a standard Revit door family, the detail invites architects and designers to inject a bit of drama into their projects—whether for a themed space, a concept pitch, or just a seasonal design stunt. For Halloween, it’s a tongue-in-cheek nod to hidden lairs and secret chambers, but it can also serve real-world applications for high-end residential or creative commercial projects.
Specification
  • Construction
    • Architectural millwork: constructed of high-quality birch plywood.
    • Construction Type: Concealed pivot or swing hinge system integrated into bookcase frame. Includes a case-frame front for a polished appearance.
    • Shelving: Adjustable shelves made from birch plywood with a case-type front.
    • Cabinet Doors (lower section): Flush panel doors, with concealed hinges. Cabinet space includes 1 adjustable shelf.
    • Finish: Model shown with paint finish. Can be finished with paint or wood veneer.
    • Clear Opening: 36" wide x 84" tall nominal.
    Structural Considerations
    • Requires structural support for door weight. Hardware and frame should support 200-300 lbs.
    • Not intended for walls thicker than 12".
Technical specification
  • Unique ref.SSG_Door_Hidden_Bookcase_LAM
  • TypeObject (single object)
  • Date of publishing2025-10-18
  • Edition number1
  • Height (inches)84
  • Width (inches)36
Related
  • Material mainPlywood
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code08 34 00
  • CSI MasterFormat 2014 TitleSpecial Function Doors
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit