Publish your products
National Team Laminate Locker
National Team Laminate Locker
National Team Laminate Locker
National Team Laminate Locker

    National Team Laminate Locker

    Athletic Team Locker

    This attractive laminate locker is used in locker rooms from high school sports to the big league teams. Fully customizable options allow you to design the perfect locker solution for your team. This Revit locker is perfect for individual storage with shelving and personal locker storage.

    Standard sizes
    Widths: 30"
    Depths: 30"
    Heights: 91"

    • Unique curved laminate design
    • Bottom pull-out foot locker drawer with ventilation grate
    • Locking compartment on middle shelf
    • Flip-up storage compartment on top


    This athletic locker is designed to be easily manipulated with simple parameters. To use, insert the model into your project and select the design options using the check boxes in the Construction category. Materials are also completely editable to garaunteee this product looks great in your project and in renderings.
    Specification
    • Construction
      • Constructed of 3/4" plywood with high-pressure melamine laminate finish
      • All edges are finished with matching flexible PVC edgebanding
      • Options include a lower foot locker drawer, cushioned seat, coat hooks, a personal cubby, a locking compartment, and an overhead flip-up compartment
      • Contact your rep to discuss even more optional accessories and configurations
      Sustainability
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
      • Up to 20% pre and post-consumer recycled content
      • Non-emissive materials
    Technical specification
    • Unique ref.SSG_Locker_Athletic_National_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-08-19
    • Edition number1
    • Height (inches)91
    • Width (inches)30
    • Depth (inches)30
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit