Publish your products
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers
Pass-Through Laminate Day Lockers

    Pass-Through Laminate Day Lockers

    Pass-Thru Day Use Lockers

    Day-use lockers are perfect in any high-traffic space where multiple people need temporary storage throughout the day. Flexible sizes, tier configurations, and finish options ensure that this locker can fit into any space while providing the best locker storage available.

    Standard sizes
    Widths: 12", 15", 18"
    Depths: 12", 15", 18", 24"
    Heights: 24", 36", 54", 60", 72", 84"

    • Shared-use lockers are perfect for high-traffic areas
    • Locks are cable-free and battery powered
    • Up to 3 columns and up to 5 tiers per unit


    Each smart day-use locker kit was created for high-traffic applications like universities, airports, gyms, or offices. Each lock comes with a brightly shining LED, which identifies available lockers. Locks are keyless and cable-free, so they are unaffected by power outages.
    Specification
    • Construction
      • Particleboard and MDF fabricated from recycled wood waste material
      • Available in single, double, or triple column configurations
      • Fixed shelving at one, two, three, four, and five-tier options
      • Doors are full overlay with concealed soft-close hinges
      • Locker doors available in wood laminate and steel materials
      • Laminate doors are 3/4" thick and are finished with High-Pressure Laminate on both sides and 3mm PVC edgebanding
      • Steel doors are double-walled, 20 gauge, and finished with a high-quality powder coat
      • Individual doors can be different colors with a small upcharge for each new color
      • Large range of material finish options to help the lockers blend into any space
      • Bases include leveling feet accessible through drop-in floor
      • Model includes an electronic keypad lock on either the right or left side of the door
      • Optional finish panels can connect multiple units as a set
      Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Technical specification
    • Unique ref.SSG_Locker_Day_Use_Pass_Through_LAM
    • Product familyIndustrial
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2023-12-16
    • Edition number1
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit