Publish your products
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker
Configurations 1-19 Steel Evidence Locker

    Configurations 1-19 Steel Evidence Locker

    Evidence Lockers 1-19

    Standard sizes
    Widths: 12", 18", 24", 36"
    Depths: 24"
    Heights: 82"

    • This set of evidence lockers contain a combination of either one, two, or three columns
    • Door configuration options available are refrigerated, mail slots, and keyless or electronic
    • Available in non-pass-thru and pass-thru style lockers
    • Available widths are 18", 24", or 36"
    • Includes configuration 1-19


    These evidence lockers are available in various configurations and options, including pass-through and non-pass-through designs. They are commonly used by law enforcement professionals in public safety departments. To use this family, open the Fetch app and select the model to insert it into your project. In the properties browser, under the construction section, you can choose between pass-through and non-pass-through locker styles. Additionally, some configurations offer the option to include a refrigerated door in the bottom right corner. This model provides a selection of 19 configurations, which can be found in the types tab.Each kit includes multiple options, each with its own pricing. A common setup consists of a series of lockers arranged in a linear configurations.Evidence Lockers
    • Lockers are available in pass-thru and non pass-thru configurations.
    • Each model features a variety of compartment sizes with self-closing doors.
    • Push-button locks are installed on the front of each door.
    • Pass-thru lockers include a single hinged rear door that can only be accessed from the back.
    • The rear door uses a separate master key for evidence retrieval.
    • No keys are required for evidence drop-off.
    • Lockers are shipped fully assembled for convenience.
    • Pre-drilled mounting holes are provided in the base and sides for easy installation.
    • Number tags with instructions are installed on all front doors.
    • The base includes adjustable floor levelers for stability.
    • Constructed with high-quality powder coat paint for durability.
    • Each locker comes with standard trim and installation hardware.
    • Backed by a lifetime warranty, with a one-year limited warranty on all refrigeration units.
    • Mesh rear doors are available as an option.
    • Lockers typically measure 36" wide, 82" tall, and 24" deep with the base, though some models are 24" wide.
    • An optional front lockout system is available.
    Evidence Refrigerator
    • Constructed entirely from stainless steel
    • Keyless locking system ensures one-time access, preventing re-entry.
    • Offered in both pass-thru and non-pass-thru designs.
    • Available in four standard configurations.
    Specification
    • Locker
      • Durable, high-quality powder coat paint finish.
      • Certain configurations include refrigerated compartments.
      • Standard locker dimensions are 36" wide, 82" tall, and 24" deep, with additional width options of 24", 18", or 12".
      • Offered in both pass-thru and non-pass-thru models.
      • Weight and pricing details are available.
      Frame
      • Sturdy, welded frame made from 18-gauge steel.
      • Horizontal and vertical flanges overlap by at least 1.5" and feature a minimum of two resistance welds per corner.
      • The central vertical lock housing is a structural component extending the full height and depth of the locker.
      Bases
      • Each base is securely attached to its corresponding locker.
      • Constructed from durable 14-gauge steel.
      • Equipped with four adjustable floor levelers for stability.
      Locks
      • One-piece, removable stainless steel push-button lock design.
      • Doors lock securely with a single push of the button.
      • Pre-lubricated locks require no maintenance for the unit's lifetime.
      • Locks are tested to withstand a minimum of 40,000 cycles without failure.
      Doors
      • Each door is built from two pieces of durable 18-gauge steel.
      • Features a nickle-plated, flush-mounted door handle.
      • Equipped with neoprene silencers for quiet operation.
      • Includes anti-pry tabs that engage with the center vertical lock for added security.
      • Spring-loaded hinges are welded to prevent pin removal.
      Refrigerators
      • Outer door features magnetic seals for a secure closure.
      • Circulation fans ensure a consistent internal temperature.
      • Digital controls maintain settings between 38°F and 42°F.
      • Equipped with an audible alarm for added security.
      • Condensation-free door jamb for optimal performance.
      • Automatic defrost cycle runs twice daily.
      • Uses 134A refrigerant for efficient cooling.
      • Operates on 115V/15 amp power.
      • CUL and UL certified for safety and reliability.
      • One-year warranty on the refrigeration unit and a lifetime warranty on the frame.
      Sustainability
      • Composed of up to 85% pre- and post-consumer recycled materials.
      • Certified Indoor Advantage Gold for non-emissive materials and finishes (SCS IAQ).
      • Environmental Product Declarations (EPD) detailing global warming potential, energy demand, and recycled content are available for select products upon request.
    Technical specification
    • Unique ref.SSG_Locker_Evidence_Configs_1-19_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Height (inches)82
    • Depth (inches)24
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit