Publish your products
Tiered Personal Storage Metal Locker
Tiered Personal Storage Metal Locker
Tiered Personal Storage Metal Locker
Tiered Personal Storage Metal Locker
Tiered Personal Storage Metal Locker
Tiered Personal Storage Metal Locker

    Tiered Personal Storage Metal Locker

    Metal Tiered Personal Storage Locker

    Freestyle personal storage lockers can be configured and customized to accommodate for each individual’s personal storage needs. Each personnel locker offers a wide range of options to securely store equipment, uniforms, weapons, electronics and even separately locked sections for personal items.

    Standard sizes
    Widths: 12", 18", 24", 30", 36", 42"
    Depths: 18", 24", 30", 36"
    Heights: 66", 72", 84", 90", 96"

    • Pricing is INCLUDED in model.
    • Cab be configured to have 2, 3, or 4 tiers
    • Tiered locker for situations where full size individual lockers are not needed.


    Each kit comes with a variety of options that each have a unique price attached to them. A typical solution would be a run of lockers in a linear direction.Standard Features
    • Multiple Lock options
    • Angled top is optional
    • Ability to reconfigure at any point during the life of the locker
    • Doors are made from 18-guage double-wall welded construction
    • Designed to be able to hook up to air extraction
    • High quality powder-coat finish
    • 200 lb. capacity bench
    • Available Accessories
    • Modular electrical components allow for powering and charging of various devices
    • Adjustable, full-width shelves
    • Document holders
    • 4" x 6" Magnetic mirror
    • Rubber boot tray for preventing boot runoff from running through the locker
    • Body armor drying rack (only available with bench drawer configuration)
    • Internal drawers
    • Modular "L" shaped shelves
    • Multiple hook options
    • Lock box conversion kits
    Specification
    • Sustainability
      • Contains an average of 75% recycled steel.
      • Can be constructed using optional NAUF particleboard.
      • Integrate alternative materials such as acrylic and glass.
      • Can be reconfigured, reused and relocated in order to prevent disposal before the end of the product's life.
      Construction
      • Industry's strongest doors, with 18-gauge double-wall, welded box construction.
      • Air extraction ready - engineered to promote proper air flow within the locker.
      • Electrical ready - add duplex outlets to lockers at any time.
      • Durable powder-coat finish
      Sustainability
      • Up to 85% pre and post-consumer recycled content
      • Indoor Advantage Gold Certified for non-emissive materials and finishes (SCS IAQ)
      • Environmental Product Declarations (EPD) with more details about global warming potential, energy demand, and recycled content are available for select products upon request
    Technical specification
    • Unique ref.SSG_Locker_Personal_Storage_Tiered_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)72
    • Depth (inches)24
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-29 15 15 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit