Publish your products
Tiered Pass-Through Welded Wire Locker
Tiered Pass-Through Welded Wire Locker
Tiered Pass-Through Welded Wire Locker
Tiered Pass-Through Welded Wire Locker
Tiered Pass-Through Welded Wire Locker
Tiered Pass-Through Welded Wire Locker

    Tiered Pass-Through Welded Wire Locker

    Wire Pass-Through Storage Locker

    These pass-through lockers feature individually-locked compartments with the option to add a rear door, which can be especially useful where service employees need to pick up daily work orders and equipment.

    Standard sizes
    Widths: 24", 30", 36"
    Depths: 24", 30", 36"
    Heights: 79.5"

    • Choose number of tiers from within our free 5D Revit Model
    • Option to ship pre-assembled
    • Framed welded wire provides strength and stability
    • Pricing included in model


    Our free Revit models are packaged with detailed and specific information without the extra requirements needed of a massive file size. These lockers are modular in creation and application, and can be reconfigured as needed. Easy to plan, easy to install, easy to relocate. Available in single, double, and triple-tier units, and can be combined.
    Specification
    • Specifications
      • 14-gauge 1 1/4" x 1 1/4" panels and door frames
      • 12-guage welded wire with 1" x 1" grid opening
      • 14-gauge 1 1/2" x 1" outer door frame channel
      • Solid 14-gauge galvanized sheet metal shelving, bottom shelf sits 2" from floor
      • Ship pre-assembled or to be assembled on location
      • Powder Coated steel finish
      • One year warranty
    Technical specification
    • Unique ref.SSG_Locker_Tiered_Wire_Pass-Through_PWR
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)79.5
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 43
    • CSI MasterFormat 2014 TitleWire Mesh Storage Lockers
    • OmniClass Number23-29 15 15 21
    • OmniClass TitleWire Mesh Storage Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit