Publish your products
Wall Mounted Firefighter Locker
Wall Mounted Firefighter Locker
Wall Mounted Firefighter Locker
Wall Mounted Firefighter Locker
Wall Mounted Firefighter Locker
Wall Mounted Firefighter Locker

    Wall Mounted Firefighter Locker

    Wall Mounted Firefighter Locker

    Firefighters use this wall-mounted locker to store their personal protective equipment. It was designed to allow maximum air circulation to help the gear dry faster.

    Standard sizes
    Widths: 18", 20", 24"
    Depths: 20", 24"
    Heights: 72"

    • Most commonly used by firefighters and public safety facilities
    • Available with a hanging pole, property box, optional back panel, and additional security
    • Made with heavy-duty steel and built with a tubular steel design


    To use this family, insert it into your project from the fetch app. In the properties panel, under construction, you can type the desired number of lockers into (ENTER_Number of Lockers). The following boxes allow you to add a back panel, property box, or additional security. In (ENTER_Wall Space), 0 = flush wall mounted, 1 = 2" wall gap, and 2 = 6" wall gap. Under dimensions, (ENTER_Locker Width) is available in 18", 20", and 24" wide. Lastly, choose between 20" or 24" locker depth.
    Specification
      • Built with a heavy-duty tubular steel design and finished with a red powder coat
      • Optional back panel allows easy access to electrical outlets
      • Available in 18", 20", or 24" wide sections
      • Easy to maintain and install
    Technical specification
    • Unique ref.SSG_Locker_Wall_Mounted_Firefighter_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-09-18
    • Edition number1
    • Height (inches)72
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 43
    • CSI MasterFormat 2014 TitleWire Mesh Storage Lockers
    • OmniClass Number23-29 15 15 21
    • OmniClass TitleWire Mesh Storage Lockers
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit