Publish your products
Long Weapon Metal Locker
Long Weapon Metal Locker

    Long Weapon Metal Locker

    Long Rifle Cabinet

    This weapon locker is used to safely store rifles and long guns of any size and quantity. The all-welded steel construction can be individually keyed and master keyed.

    Standard sizes
    Widths: 24"
    Depths: 10"
    Heights: 48"

    • Most commonly used by any law enforcement offices
    • Each compartment can safely store 1 to 2 weapons
    • Accessories like pistol racks, ammo shelves, etc. are available


    To use this family, insert it into your project from the fetch app and place it in your desired location. Available only in one size (24" Wide x 10" deep x 48" tall).
    Specification
      • Fully welded 16 gauge steel construction
      • Scratch and weather-resistant powder coat finish
      • Locks are individually keyed and master keyed
      • Includes 6 holes for anchoring
      • 24" Wide by 10" deep and 48" tall
    Technical specification
    • Unique ref.SSG_Locker_Weapon_Long_Gun_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2023-09-02
    • Edition number1
    • Height (inches)48
    • Width (inches)24
    • Depth (inches)10
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit