Publish your products
Bins Wall-Mounted Storage
Bins Wall-Mounted Storage
Bins Wall-Mounted Storage
Bins Wall-Mounted Storage
Bins Wall-Mounted Storage

    Bins Wall-Mounted Storage

    Cantilever Bin Louvered Wall Storage

    Louvered panels can be used along with cantilevered bins to create flexible storage solutions for virtually any space.

    Standard sizes
    Widths: 18", 36", 48"
    Depths: 7/16"
    Heights: 19", 61"

    • Louvered panels can be used to create flexible storage solutions for virtually any space.
    • Hangs plastic or mesh bins within reach for fast parts and tools selection
    • Available in gray or oyster white


    To use this family, simply insert it into your project and select the desired width and height; the family will automatically adjust and place the correct number of louvers. Use the plastic bin family to place the desired sizes and amounts of bins on the panel.
    Specification
      • 16 gauge cold-rolled steel
      • Gray or Oyster White powder coat finish
      • Load capacity up to 1000 lbs.
      • Accepts all sizes of plastic or mesh bins (sold separately)
      • Can be mounted to any suitable wall surface
      • Mounting hardware not included
      • Additional rods, shelves, and hanger accessories available on request
    Technical specification
    • Unique ref.SSG_Panel_Louver_PCS
    • Product familyHealthcare
    • Product groupSurgical, Storage, Pharmacy Casework and Exam Room
    • TypeObject (single object)
    • Date of publishing2023-06-22
    • Edition number1
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • OmniClass Number23-21 11 11 15
    • OmniClass TitleCommercial Storage Racking
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit