Publish your products
Modular Book Laminate Cubbie Bench
Modular Book Laminate Cubbie Bench

    Modular Book Laminate Cubbie Bench

    Single or Double Sided Book Bench

    The educational shelving modular book bench easily stores books while doubles as stable seating. This unit comes in four different sizes and includes a single sided option with a two inch cushions and a double sided storage option with no cushion.

    Standard sizes
    Widths: 36", 48"
    Depths: 18", 22.75"
    Heights: 18", 20"

    • Securely stores books and protects them from dirt and foot traffic within the library or classroom
    • These book benches are mainly used in classrooms, libraries, and any other facility that couse use additional shelving and seating
    • This model includes four different sizes with single and double sided storage compartments


    The educational shelving modular book bench is designed to store educational books. It is designed to provide extra space in the bottom compartment sections while providing seating above for teachers and children. Dividers separate the compartments to provide three spaces for books in the front and back. To use this family, open the fetch app, then click on the model to insert it into your project. There are two types available in this family. You can choose from a single sided (3 compartments with a cushion) or a double sided (six compartments). In the properties browser under construction, you will find the button to toggle between the single and double sided book bench.
    Specification
      • Solid, sturdy, plywood constructed frame
      • Paint or laminate finish
      • Durable design to protect from damages by light, fire, or water events
      • Book bench has integrated storage compartments for book organization
      • Includes a soft cushion on the single sided book bench option
      • Book bench has four different sizes for preferred design
      Technical specification
      • Unique ref.SSG_Shelving_Modular_Book_Bench
      • Product familyEducation
      • Product groupFlex Space, Classroom, Lockers, Casework
      • TypeObject (single object)
      • Date of publishing2025-01-28
      • Edition number1
      Related
      • Material mainLaminate
      Classification
      • BIMobject CategoryFurniture - Shelving & Storage
      • IFC classificationFurniture
      • CSI MasterFormat 2014 Code12 56 51
      • CSI MasterFormat 2014 TitleLibrary Furniture
      • CSI UniFormat II CodeE20
      • CSI UniFormat II TitleFURNISHINGS
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit