Publish your products
Slat-wall Gondola Display
Slat-wall Gondola Display
Slat-wall Gondola Display

    Slat-wall Gondola Display

    Slatwall Display Shelf

    This versatile gondola is a retail fixture used in stores to display merchandise and accessories. It is most commonly used in supermarkets, clothing and footwear stores, pharmacies, and other commercial environments. It provides a large amount of storage and display space for products and offers mobility and flexibility, allowing you to rearrange shelves as needed.

    Standard sizes
    Widths: 51"
    Depths: 24"
    Heights: 55"

    • The gondola is one of the most popular choices retailers look for to optimize their display space
    • These provide easy access to products and merchandise, allowing customers to select items with ease
    • This design covers the entire length of the gondola, maximizing the display area and providing ample room for showcasing products


    This slat-wall gondola is most commonly used in retail and commercial environments. Some benefits of choosing gondola shelving are versatility, space optimization, easy accessibility, and flexibility. To use this family, open the fetch app, then click on the model to insert it into your project. In the properties browser, under construction, you can add left or right-side hangers. In Dimensions, you can check the CUSTOM_Dimensions box to enter dimensions that meet your needs. The shelf height is also adjustable when CUSTOM_Dimensions is checked.
    Specification
      • Constructed with Anchor Core board
      • This four-sided design provides a large amount of display for products
      • Shelves load capacity: 50lb. per shelf
      • Panel and shelf are 3/4" thick
      • Slat-wall accessories are sold separately
      • Adjustable shelf integration
    Technical specification
    • Unique ref.SSG_Shelving_Slatwall_CAR
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2024-06-15
    • Edition number1
    • Height (inches)55
    • Width (inches)51
    • Depth (inches)24
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 53 83
    • CSI MasterFormat 2014 TitleCustom Retail Furniture

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit