Publish your products
Industrial Workstation Hutch Industrial Furniture
Industrial Workstation Hutch Industrial Furniture

    Industrial Workstation Hutch Industrial Furniture

    Industrial Workstation Hutch

    Industrial workstation increases work productivity by improving work organization. This product can be used by workers for various activities including assembly, manufacturing, package, and shipping.

    Standard sizes
    Widths: 36",48",54",60"
    Depths: 24",27",30"
    Heights: 40"

    • For use in industrial spaces
    • Keep items organized
    • Includes wide range of customizable features


    This workstation provides a variety of user-friendly options for better storage and utilization. To use this family, insert it into your project from the Fetch app, then click on the model. In the properties browser under dimensions, enter your desired width and depth. Under the Construction, user can add various accessories including spool holder, shelves, can and plastic bin holder. Moreover, the doors of workstation can be opened or closed and light fixtures can be added. The light fixtures can be seen once the fine mode is turned on. Users can also change the materials of table top to laminated wood, painted steel, plastic laminate, and stainless steel from materials and finishes.
    Specification
      • Manufactured with steel
      • Finished in a high-quality powder coat with one of the 20 different Rousseau color options
      • Table top material is changeable to four different options
      • Comes with a wide range of accessories
      • Includes pull down door and light fixture
      • Comes with a centrally keyed lock
      • Available in a range of widths and depths
    Technical specification
    • Unique ref.SSG_Workstation_Industrial_Hutch_PCS
    • Product familyIndustrial
    • Product groupHigh Density Storage, Carousels and Lifts
    • TypeObject (single object)
    • Date of publishing2023-07-22
    • Edition number1
    • Height (inches)40
    • Width (inches)36485460
    • Depth (inches)242730
    Related
    • Material mainPowder coated steel
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit