Publish your products
Medical Lab Steel Workstation
Medical Lab Steel Workstation
Medical Lab Steel Workstation
Medical Lab Steel Workstation

    Medical Lab Steel Workstation

    Medical Laboratory Workstation

    Standard sizes
    Widths: 72"
    Depths: 30"
    Heights: 56 1/4"

    • Ideal for clinical engineering and medical laboratories.
    • Equipped with 10 electrical outlets, ensuring ample power supply.
    • Features a 30" x 72" work surface with your choice of material.
    • Includes unique 40" footrest and multiple drawer combinations.


    With dimensions of 72 inches in width, 56.25 inches in height, and 30 inches in depth, this workstation provides ample space for various applications. It features a 30” x 72” plastic laminate work surface and a 12” x 72” shelf, ensuring durability and ease of maintenance.Equipped with two base cabinets—one with four drawers and another with three—this workstation offers abundant storage options. It also includes a 40” footrest, 36” apron drawer, and shelf supports with five grounded 15A outlets, all of which are essential for efficient workflow management. The illuminated combination rocker switch enhances the user experience.Designed with a focus on safety and convenience, the workstation is equipped with 10 electrical outlets and a power cord, catering to the high demands of medical labs. Its powder-coated steel components and optional custom paint colors or stainless steel finish ensure this workstation not only meets practical needs but also complements various design aesthetics. Ideal for clinical engineering departments, it is a reliable choice where precision and organization are paramount.
    Specification
    • Construction:
      • 72" width, 56.25" height (depending on worksurface thickness), 30" depth
      • Plastic laminate work surface: 30" x 72" x 1 1/4"
      • Base cabinets: One 15" wide four-drawer, one 15" wide three-drawer
      • 40" Foot Rest
      • 15"-36" Apron Drawer
      • Two 2" Apron Fillers
      • Two 12"-24" tall Shelf Supports (16" shown) with 5 grounded 15A outlets and illuminated rocker switch
      • 12" x 72" Shelf
      • Two 4" x 72" Back Guards
      Electrical Requirements:
      • Voltage: 120 volts
      • Frequency: 60 Hz
      • Phase: Single
      • 10 electrical outlets with one power cord
      Utility Requirements:
      • No compressed air, water, steam, gases, or vacuum required
      Finish Options:
      • Powder coated steel components
      • Custom paint color matching available
      • Available finishes: Nitro Blue, Black, Profile Gray, Electric Blue, Putty, Gunmetal Gray, Driftwood, Slate Gray, Beige, Eggshell, SF Yellow, Bright Red, Thermal Red, Emerald Green, Woodland Brown
      Work Surface Material Options:
      • Black Phenolic Resin
      • Black or Gray Epoxy Resin
      • Hardwood Butcher Block
      • Laminate with PVC or matching laminate edgebanding
      • Stainless Steel
      • Powder coated steel
      • Resinwood
    Technical specification
    • Unique ref.SSG_Workstation_Medical_PCS
    • TypeObject (single object)
    • Date of publishing2025-11-22
    • Edition number1
    • Width (inches)72
    • Depth (inches)30
    Related
    • Material mainPowder coated steel
    • Material secondaryLaminate
    Classification
    • BIMobject CategoryFurniture - Tables
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 53
    • CSI MasterFormat 2014 TitleLaboratory Furniture
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit