Publish your products
Electric Infrared Heater, Medium Wave

Electric Infrared Heater, Medium Wave

The SRP eWAVE® medium wave heater combines the elegance of the long wave design with the Schott Nextrema® glass, which provides infrared transparency of almost 90% and is comfortable to the human eye. Certified for indoor and outdoor applications, available at 1800W (120V and 240V), 2400W (240V).

The dimmable version is equipped with a remote control, which can control multiple heaters, selecting operation at 1/3, 2/3, or complete power. The sleek look is maintained with a fully integrated waterproof connection box that retains the aesthetic appeal.

FEATURES

    • Modern European design
    • Focused heat pattern
    • Highest efficiency in its class
    • IP55 rated – indoor and outdoor approved
    • Built-in waterproof junction box
    • Weatherproof anodized construction
    • Extruded anodized aluminum radiant surface
    • Flexible wall/ceiling mounting brackets included. The heater can be mounted horizontally or adjusted to an angle
    • Premium warranty, complete heater replacement
    • Compatible with smart technology to optimize the energy used
Specification
  • NOTES:

    1. INSTALLATION TO BE COMPLETED IN ACCORDANCE WITH MANUFACTURER'S SPECIFICATIONS.

    2. DO NOT SCALE DRAWING.

    3. THIS DRAWING IS INTENDED FOR USE BY ARCHITECTS, ENGINEERS, CONTRACTORS, CONSULTANTS, AND DESIGN PROFESSIONALS FOR PLANNING PURPOSES ONLY.

    4. ALL INFORMATION CONTAINED HEREIN WAS CURRENT AT THE TIME OF DEVELOPMENT BUT MUST BE REVIEWED AND APPROVED BYTHE PRODUCT MANUFACTURER TO BE CONSIDERED ACCURATE.

    5. CONTRACTOR'S NOTE: FOR PRODUCT AND COMPANY INFORMATION VISIT CADDetails AND ENTER REFERENCE NUMBER 5029-023.

Technical specification
  • Unique ref.mediumwave
  • Product familyElectric Infrared Heaters
  • Product groupMedium Wave Electric Infrared Heaters
  • TypeObject (single object)
  • Date of publishing2021-02-16
  • Edition number1
Related
  • Material mainAluminium
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Heaters
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodePr_70_60_36_70
  • Uniclass 2015 DescriptionRadiant luminous heaters
  • CSI MasterFormat 2014 Code23 82 39.19
  • CSI MasterFormat 2014 TitleWall and Ceiling Unit Heaters
  • OmniClass Number23-33 15 25
  • OmniClass TitleElectric HVAC Heaters
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe North America Asia
Åland Islands
Anguilla
Armenia
Albania
Antigua and Barbuda
Azerbaijan
Andorra
Aruba
Bangladesh
Austria
Barbados
Bhutan
Belarus
Belize
British Indian Ocean Territory
Belgium
Bermuda
Brunei
Bosnia and Herzegovina
British Virgin Islands
Cambodia
Bulgaria
Canada
China
Croatia
Caribbean Netherlands
Christmas Island
Cyprus
Cayman Islands
Cocos (Keeling) Islands
Czech Republic
Collectivity of Saint Martin
Georgia
Denmark
Costa Rica
Hong Kong
Estonia
Cuba
India
Faroe Islands
Curaçao
Indonesia
Finland
Dominica
Japan
France
Dominican Republic
Kazakhstan
Germany
El Salvador
Kyrgyzstan
Gibraltar
Greenland
Laos
Greece
Grenada
Macau
Guernsey
Guadeloupe
Malaysia
Hungary
Guatemala
Maldives
Iceland
Haiti
Mongolia
Ireland
Honduras
Myanmar (Burma)
Isle of Man
Jamaica
Nepal
Italy
Martinique
North Korea
Jersey
Mexico
Pakistan
Latvia
Montserrat
Philippines
Liechtenstein
Nicaragua
Singapore
Lithuania
Panama
South Korea
Luxembourg
Puerto Rico
Sri Lanka
Malta
Saint Kitts and Nevis
Taiwan
Moldova
Saint Lucia
Tajikistan
Monaco
Saint Pierre and Miquelon
Thailand
Montenegro
Saint Vincent and the Grenadines
Turkmenistan
Netherlands
Saint-Barthélemy
Uzbekistan
North Macedonia
Sint Maarten
Vietnam
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City