Publish your products
sWAVE POD High Capacity Electric Infrared Heater
sWAVE POD High Capacity Electric Infrared Heater
sWAVE POD High Capacity Electric Infrared Heater
sWAVE POD High Capacity Electric Infrared Heater
sWAVE POD High Capacity Electric Infrared Heater

    sWAVE POD High Capacity Electric Infrared Heater

    The sWAVE POD Series is a high-performance radiant heating solution engineered specifically for high-demand industrial and commercial environments. As a leading authority in radiant technology, SRP has designed the sWAVE POD to provide maximum thermal output while maintaining a compact, industrial-grade footprint. Delivering up to 22.5 kW of radiant energy, the series is optimized for high-bay applications where conventional heating methods are inefficient or impractical.

    Core Technology: Medium Wave Advantage
    Utilizing Medium Wave infrared technology, the sWAVE POD provides deeper thermal penetration compared to standard short-wave "red-glow" alternatives. This allows heat to be absorbed more efficiently by both personnel and structural surfaces, providing superior comfort and consistent temperature maintenance without the harsh glare associated with lower-tier infrared systems.

    Engineering & Performance Specifications

    • Radiant Efficiency: Optimized reflectors ensure a 90% radiant efficiency rating, maximizing radiant output, optimizing energy consumption, and reducing operational costs.
    • High-Capacity Output: With a peak output of 22.5 kW, the sWAVE POD allows for wider unit spacing, which significantly reduces the total fixture count, simplifies electrical infrastructure, and lowers overall installation labor costs.
    • Modular Power Staging: To ensure precise energy management, the series features modular output staging in 7.5 kW increments, allowing the system to adapt to varying thermal loads.

    System Integration & Controls
    The sWAVE POD is designed for seamless integration into modern building ecosystems:

    • BAS Integration: Built-in 24V control logic enables effortless integration with Building Automation Systems (BAS) or standard thermostats.
    • Control Configurations: Available in "C" models with integrated controls for standalone operation, or standard models for use with external control panels.
    • Electrical Versatility: All models are 3-phase and available in 15.0 kW and 22.5 kW configurations, supporting both 480V and 600V requirements.

    Industrial Build & Maintenance

    • Robust Construction: The unit features a rigid, stackable housing designed for the toughest industrial environments. The design enables safe, one-person installation, reducing on-site deployment time.
    • Service-Ready Design: To minimize operational downtime, the simplified housing allows for quick, tool-free access to heating elements for rapid replacement.

    Primary Applications
    The sWAVE POD is the engineering standard for environments with installation heights ranging from 14 ft to 30 ft, including:

    • High-bay warehouses and distribution centers
    • Large-scale manufacturing facilities
    • Aviation hangars and heavy-duty vehicle service centers
    • Loading bays and industrial commercial spaces
    Specification
    • NOTES:

      1. INSTALLATION TO BE COMPLETED IN ACCORDANCE WITH MANUFACTURER'S SPECIFICATIONS.

      2. DO NOT SCALE DRAWING.

      3. THIS DRAWING IS INTENDED FOR USE BY ARCHITECTS, ENGINEERS, CONTRACTORS, CONSULTANTS, AND DESIGN PROFESSIONALS FOR PLANNING PURPOSES ONLY.

      4. ALL INFORMATION CONTAINED HEREIN WAS CURRENT AT THE TIME OF DEVELOPMENT BUT MUST BE REVIEWED AND APPROVED BYTHE PRODUCT MANUFACTURER TO BE CONSIDERED ACCURATE.

      5. CONTRACTOR'S NOTE: FOR PRODUCT AND COMPANY INFORMATION VISIT CADDetails AND ENTER REFERENCE NUMBER 5029-023.


    Technical specification
    • Unique ref.swave-pod-high-capacity-electric-infrared-heater
    • Product familyElectric Infrared Heaters
    • Product groupMedium Wave Electric Infrared Heaters
    • TypeObject (single object)
    • Date of publishing2026-05-19
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Heaters
    • IFC classificationElectric Heater
    • OmniClass Number23-33 15 25
    • OmniClass TitleElectric HVAC Heaters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit