Publish your products
Series 100, Finish set for single lever shower mixer, 100 2243 3

Series 100, Finish set for single lever shower mixer, 100 2243 3

Concealed single lever mixer With ceramic cartridge With volume control Compatible with instant water heaters 21 kWh Material: brass Surface: chrome
Technical specification
  • Unique ref.100_2243_3
  • Product familySeries 100
  • Product groupShower mixers
  • TypeObject (single object)
  • Date of publishing2021-11-11
  • Edition number1
  • Height (mm)180
  • Width (mm)125
  • Depth (mm)55
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)0.5
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_09
  • Uniclass 2015 DescriptionBath taps
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit