Publish your products
Cubica touchless Duo - Soap and Water

Cubica touchless Duo - Soap and Water

Electronic wall mounted faucet with matching soap dispenser. Both combine design and advanced technology, alongside high ease of use and an anti-vandal solution for public areas. The duo helps keep the bathroom clean, durable and water-efficient even in the busiest and most demanding bathrooms. Chrome plated body, other finishes available including matte black, PVD Antique Bronze , PVD Brushed Nickel (Stainless Steel), PVD Copper.

Faucet: Touch-free wall-mounted electronic faucet with matching soap dispenser. For cold or premixed water. Activated by an infrared sensor. Filter included. Powered by 9V transformer or by 9V battery. Battery version includes a low battery level indicator. Adjustable settings by remote control: sensor range, security time, delay in, delay out, on-off and reset to factory settings.

Soap Dispenser: Touch free soap dispenser for wall mount installations. Activated by an infrared sensor. Includes a 1 liter soap bottle and bottle support. Multifeed option available, working with multifeed kit supporting up to 6 soap dispensers using one 6 liter tank. Adjustable settings by remote control: sensor range, soap quantity and refill soap tank.

Specification
  • Soap:
    Installation: Wall mounted concealed
    Power source: 12V Battery Box or Transformer
    Default soap dosage: 1.4 cc. Varies according to viscosity. Adjustable by remote control
    Soap Viscosity
    : 100-3800 cPs

    Water:
    Installation: Wall mounted concealed
    Water supply: Cold or premixed water (1 inlet)
    Water temperature: Max 70 ºC
    Operating pressure: 0.5 - 8.0 bar
    Power Source: 9V Battery or Transformer
    Accessories: Stern remote control, Thermostatic mixing valve

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

Technical specification
  • Unique ref.cubica-soap-and-water
  • Product familyTouch Free Wall Mounted Faucets Touchless
  • Product groupExtreme CS
  • TypeAssembly (multiple objects)
  • Date of publishing2026-11-13
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010549
  • ETIM NameSoap dispenser
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe