Publish your products
ONE WORLD SWISS KRONO UKRAINE MFC COLLECTION

ONE WORLD SWISS KRONO UKRAINE MFC COLLECTION

Furniture decors which are as varied and inspiring as the world itself. Created in line the latest global design trends, scouted by our continually intense market monitoring. Specially tailored to our customers’ concrete demands. Our ONE WORLD Collection from SWISS KRONO encompasses the most varied monotone, wood and design surfaces, which can be combined in continually new ways and fit perfectly.

This means we are able to open up all building areas to a diverse range of design possibilities. Regardless of where the ONE WORLD Collection comes to use – the perfect individual solution is always just a few steps away. Thanks to our numerous production locations, and our wide-reaching sales network, we are where you are. Everywhere in the world.

Specification
  • Melamine faced chipboards are a high-quality material composed of a three-layered particle board, coated with decorative paper on both sides and impregnated with melamine resins under high temperature and pressure. This lamination process ensures excellent strength and durability, making it ideal for use in furniture manufacturing and interior design.

    ADVANTAGES

    • High quality;
    • Wide range of colors and designs;
    • Various formats, thicknesses, structures, and surfaces available;
    • Versatile use in furniture manufacturing and interior design;
    • Easy to use and process;
    • Low emissions during production (E1 emission class).

    APPLICATION

    • Main material in furniture production;
    • As a decorative material for various design solutions.
Technical specification
  • Unique ref.ONE_WORLD_MFC_SKUA
  • Product familyMFC ONE WORLD COLLECTION
  • Product groupONE WORLD SWISS KRONO
  • Date of publishing2025-09-30
  • Edition number1
  • Height (mm)2800
  • Width (mm)2070
  • Depth (mm)18
Related
  • Material mainMFC board
Classification
  • BIMobject CategoryFurniture - Industry
  • IFC classificationFurnishing Element
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit