Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
t-and-s-brass-and-bronze-works/products/28153d0a-8588-4022-85d9-a22fc2c00235
Home
Categories
Medical
Laboratory Equipment
BL-5704-08WH4 Single Hole Deck Mount Lab.Mix.Fct,4"Wrist Handles,Rigid Vacuum Breaker Nzl,Serrated Tip
Available in United States
T&S Brass & Bronze Works
Follow
BL-5704-08WH4 Single Hole Deck Mount Lab.Mix.Fct,4"Wrist Handles,Rigid Vacuum Breaker Nzl,Serrated Tip
Single Hole Deck Mount Lab.Mix.Fct,4"Wrist Handles,Rigid Vacuum Breaker Nzl,Serrated Tip
Download
Specification
Specification
Pressure: 20 - 125 psi, Temperature: 40 F - 140 F, Flow Rate: 0.50 GPM @ 60 psi
Technical specification
Technical specification
Unique ref.
ts-brass-BL-5704-08WH4
Product family
Laboratory Equipment
Product group
Laboratory Products
Type
Object (single object)
Date of publishing
2020-04-14
Edition number
1
Height (inches)
12.19
Width (inches)
10.69
Depth (inches)
6.84
Links
Links
Product url
https://www.tsbrass.com/overview.php?pid=BL-5704-08WH4&loc_cat=Laboratory+Products
Installation instructions
https://www.tsbrass.com/drawings/098/098-005241-45.PDF
Product certification
https://www.tsbrass.com/overview.php?pid=BL-5704-08WH4&loc_cat=Laboratory+Products?tab=3
Related
Related
Material main
Chrome
Designed in
United States
Manufactured in
United States
Weight Net (Lbs)
7.1
Classification
Classification
BIMobject Category
Medical - Laboratory Equipment
Region availability
North America
United States
Similar products
T&S Brass & Bronze Works
BL-4210-01 Lab Turret, Tapered w/ (1) Needle HoseCock
Download
T&S Brass & Bronze Works
BL-5850-01TL Lab Faucet, Tin Lined, Single Temp, Swivel/Rigid Gooseneck, Serrated Tip, Fast Self Closin
Download
T&S Brass & Bronze Works
BL-5709-08 Lab Faucet, Single Temp. Control, Swivel/Rigid Vacuum Breaker Nozzle, Serrated Tip
Download
T&S Brass & Bronze Works
BL-5704-08 Lab Mixing Faucet, Rigid Vac. Breaker Gooseneck, Serrated Tip
Download
T&S Brass & Bronze Works
BL-4000-01 Gas Hose Cock, Ball Valve, 3/8" NPT Male Inlet (GAS-AIR-VAC)
Download
T&S Brass & Bronze Works
BL-5715-08 Lab Mixing Faucet, Deck Mounted, Rigid Vacuum Breaker Nozzle, Serrated Tip, 4-Arm Handles
Download