The electric rounded damper for "Pro Air Multi Zone" system can be integrated perfectly in new or existing ducted installation and it dialog directly with the control unit of the system.
The dampers are connected together by a cascade system (for further information check "Pro Air" system manual). The connection cable used is a 8-wire telephone type with RJ45 connection plug, available in Tecnosystemi catalog.
This item can be also settled from the "Polaris 3X or 4X" control unit as motorized by-pass.
The opening of the damper can be automatic or manual and it can be done in four different positions: 0%, 33%, 66% and 100%.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | Australia |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | New Zealand |
Andorra | Azerbaijan | Aruba | Benin | Brazil | |
Austria | Bahrain | Barbados | Botswana | Chile | |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | |
Bulgaria | Brunei | Canada | Central African Republic | French Guiana | |
Croatia | Cambodia | Caribbean Netherlands | Chad | Guyana | |
Cyprus | China | Cayman Islands | Côte d'Ivoire | Paraguay | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Democratic Republic of the Congo | Peru | |
Denmark | Cocos (Keeling) Islands | Costa Rica | Djibouti | Suriname | |
Estonia | Georgia | Cuba | Egypt | Uruguay | |
Faroe Islands | Hong Kong | Curaçao | Equatorial Guinea | Venezuela | |
Finland | India | Dominica | Eritrea | ||
France | Indonesia | Dominican Republic | Eswatini | ||
Germany | Iran | El Salvador | Ethiopia | ||
Gibraltar | Iraq | Greenland | Gabon | ||
Greece | Israel | Grenada | Ghana | ||
Guernsey | Japan | Guadeloupe | Guinea | ||
Hungary | Jordan | Guatemala | Guinea-Bissau | ||
Iceland | Kazakhstan | Haiti | Kenya | ||
Ireland | Kuwait | Honduras | Lesotho | ||
Isle of Man | Kyrgyzstan | Jamaica | Liberia | ||
Italy | Laos | Martinique | Libya | ||
Jersey | Lebanon | Mexico | Madagascar | ||
Latvia | Macau | Montserrat | Malawi | ||
Liechtenstein | Malaysia | Nicaragua | Mali | ||
Lithuania | Maldives | Panama | Mauritania | ||
Luxembourg | Mongolia | Puerto Rico | Morocco | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mozambique | ||
Moldova | Nepal | Saint Lucia | Namibia | ||
Monaco | North Korea | Saint Pierre and Miquelon | Niger | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Nigeria | ||
Netherlands | Pakistan | Saint-Barthélemy | Republic of the Congo | ||
North Macedonia | Palestine | Sint Maarten | Rwanda | ||
Norway | Philippines | The Bahamas | Senegal | ||
Poland | Qatar | Trinidad and Tobago | Sierra Leone | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Somalia | ||
Romania | Singapore | U.S. Virgin Islands | South Africa | ||
Russia | South Korea | United States | South Sudan | ||
San Marino | Sri Lanka | Sudan | |||
Serbia | Syria | Tanzania | |||
Slovakia | Taiwan | Uganda | |||
Slovenia | Tajikistan | Zambia | |||
Spain | Thailand | Zimbabwe | |||
Svalbard and Jan Mayen | Türkiye | ||||
Sweden | Turkmenistan | ||||
Switzerland | United Arab Emirates | ||||
Ukraine | Uzbekistan | ||||
United Kingdom | Vietnam | ||||
Vatican City | Yemen |