Publish your products
Estia R32 All-In-One bizona (Indoor unit) HWT-110F21M**W-E
TOSHIBA

Estia R32 All-In-One bizona (Indoor unit) HWT-110F21M**W-E

New generation of Toshiba ESTIA air-to-water heat pump split system, with low global warming impact refrigerant R32, to deliver the right temperature for space heating and domestic sanitary hot water production. The ESTIA R32 system is fully reversible offering the additional advantage of providing cooling comfort in warmer seasons.
Specification
  • - Elegant and compact design for space heating and domestic hot water production to fit any interior - Best-in class A+++ heating energy label class - SCOP up to 4.63 according to EN14825 - COP up to 5.20 according to EN14511 - Best-in class A+ domestic hot water production - Indoor silent operation 31dB(A) at 1m - Integrated domestic hot water tank 210 liters - High leaving water temperature up to 65°C @ +7°C outside temperature and 62°C @ -25°C outside temperature (for outdoor units 8 & 11 kW) - Intuitive remote control functions - Easy commissioning thanks to the Start-Up Tool - All components accessible from the front panel
Technical specification
  • Unique ref.Estia-R32-all-in-one-110-2-zone_unita-interna
  • Product familyHVAC - Residential: air to water
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-04-21
  • Edition number1
  • Height (mm)1700
  • Width (mm)600
  • Depth (mm)670
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)162
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit