Publish your products
Seiya (Outdoor unit) RAS- 16 18 24 J2AVG-E
TOSHIBA

Seiya (Outdoor unit) RAS- 16 18 24 J2AVG-E

The range of the Seiya unit consists of 7 sizes, from 1.5 kW to 6.5 kW in cooling and from 2.0 kW to 7.0 kW in heating, designed to provide the ideal climate throughout the year for any type of environment. The Seiya are equipped with DC Rotary compressors, except size 24 which has a DC Twin Rotary compressor; performance is high with SEER up to 6.1 and SCOP up to 4. In cooling, the units reach energy class A++ ; in heating, instead, from size 5 to 16 are classified in A++ and from size 18 to 24 in A+. The operating range is wide and ensures maximum comfort by operating from -15 C in heating up to +46 C in cooling. The Silent function reduces the sound power level of the external unit by reducing the noise pollution gen
Technical specification
  • Unique ref.Seiya-ras-16-18-24
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-07-10
  • Edition number1
  • Height (mm)550
  • Width (mm)780
  • Depth (mm)290
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy