Publish your products
Super Daiseikai 9 (Outdoor unit) RAS-10 13 16 PAVPG-E
TOSHIBA

Super Daiseikai 9 (Outdoor unit) RAS-10 13 16 PAVPG-E

The new Super Daiseikai 9 is equipped with R32 gas, the next-generation refrigerant with the lowest levels of GWP, so with a limited impact on CO2 emissions in the environment.
With Twin Rotary Inverter compressor, which modulates with high efficiency even at low loads, guarantees Super Daiseikai 9 guarantees an high efficiency even at part loads and boasts the highest seasonal efficiency with A++++ energy class in heating and cooling.
But the best result offers it in terms of room comfort as it combines a high noise level of up to 19 dB (A) with precise temperature control under user-defined conditions.

Specification
  • Technical features: - Avaible sizes: 10, 13, 16 (from 2,5 to 4,5 kW) - SEER to 10,5 - SCOP to 5,2 - Energy Efficienty Class A+++/A+++ - Plasma air purifier and ionizer - Firplace function - Self-cleaning system - Control: Quiet mode, weekly timer, Eco mode, defrost mode
Technical specification
  • Unique ref.SuperDaisekai9-10-13-16_unita-esterna
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2018-03-12
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit