Publish your products
LC parete 110 idu
TOSHIBA

LC parete 110 idu

4.9 out of 5 stars4.9(8 reviews)
With its particularly attractive design, this wall unit is ideal for offices, restaurants and all environments where particular elegance is required. High energy efficiency: class A + in both cooling and seasonal heating (size 56). The range consists of a new size 110 of 10.0 kW in cooling and 11.2 kW in cooling, which can only be combined with the Super Digital Inverter and Digital Inverter R32 condensers. HEAT PUMPS DIGITAL / SUPER DIGITAL INVERTER R32 and R410 ELEGANT DESIGN
Specification
  • Main features Combinations with Super Digital Inverter and Digital Inverter R32 Combinations with Super Digital Inverter and Digital Inverter R410 Special battery coating for removing impurities. The automatic adjustment mode of the deflector fins allows an optimal distribution of air throughout the environment.
Technical specification
  • Unique ref.LC_parete_110_idu
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2020-06-09
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit