Publish your products
Compact cassette (indoor unit) RAV-RM 30 40 56 1MUT-E
TOSHIBA

Compact cassette (indoor unit) RAV-RM 30 40 56 1MUT-E

This compact cassette has been designed for installation in 600x600 standard module. The unit aesthetic is perfect both residential and commercial applications and any architectural style. The air flow prevention system prevents from be dirty. The modulation field is very large to offer, without westefulness, the best comfort expercience for end-user. Thanks to the optional motion sensor, it is possible to switch from the switch-off / standby mode to the switch-on mode when the presence of someone inside the room is detected. This is ideal for meeting and waiting rooms, thus improving cost and energy savings.
Specification
  • Technical details:
    - Avaible sizes: 30, 40, 56 (form 2,5 to 5,0)
    - SEER to 6,02
    - SCOP to 4,30
    - Heating range to -27°C
    - Cooling range to -15°C
    - Grid depth: only 12 mm
    - Easy maintenace thanks to removable panel

    Increase in comfort and cost saving thanks to the optional motion sensor

    To be used with Toshiba Super Digital Inverter and Digital Inverter.


Technical specification
  • Unique ref.cassetta-compatta-30-40-56-rm-mut
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)256
  • Width (mm)575
  • Depth (mm)575
Related
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy