Publish your products
LC DI cdu 90 1ph R32
TOSHIBA

LC DI cdu 90 1ph R32

Digital Inverter, equipped with low environmental impact gas R32, is the advanced solution capable of satisfying the growing market demand towards simplified installations capable of creating maximum comfort for the consumer.
Specification
  • This new solution allows to replace obsolete high energy consumption air conditioners with the latest generation Inverter units, to enjoy significant advantages in terms of efficiency, acoustic comfort and energy efficiency. HEAT PUMPS REFRIGERANT R32 WITH GWP 675 VECTOR INVERTER HIGH PERFORMANCE Main features Extremely light and compact condensing units, easy to install in small spaces. Compatible with a wide choice of indoor units: ceiling, 4-way boxes, 4-way compact boxes, standard and low ductable, wall, ceiling and the new column unit. Vector Intelligent Drive Unit (IPDU) technology ensures high performance. Wide operating limits at low temperatures down to -15 ° C on the whole range both in cooling and heating. Connectable to air handling unit with direct expansion coil. Wide range of connectable indoor units
Technical specification
  • Unique ref.LC_DI_cdu_90_1ph_R33
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2020-06-30
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit