Publish your products
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM
BE_VMBSO_Membrane roofing_SecuOne_EPDM

    BE_VMBSO_Membrane roofing_SecuOne_EPDM

    SecuOne in non-reinforced EPDM membrane. 

    Available with pre-tape. 

    Secuone-EPDM provides the project with a durable AND protective top layer of EPDM rubber. Secuone features a patented, extra-heavy bitumen shield.

    Thanks to the polyester reinforcement, there is no need for mechanical fixing of the waterproofing. In addition, it is more resistant to tensile forces exerted on the roof under the influence of temperature fluctuations. A high-quality and durable waterproofing for the roof. This elastic membrane is lightweight and resistant to root growth, acid rain, UV rays, ozone and hail.


    Specification
    • Thickness: 2.2 mm

      Widths: 1.37 m

      Lengths: 15.25 m 

      Weight: 1.4 kg / m²

      Support: 

      * Brickwork
      * Cellular concrete
      * Wood and wood derivatives
      * Insulation (Backed PIR surfacé, Backed PUR, backed mineral wool)
      * Old bitumen membranes

    Technical specification
    • Unique ref.BE_SECUONE_EPDM
    • Product familyROOF INSULATION
    • Product groupEPDM Collection
    • TypeAssembly (multiple objects)
    • Date of publishing2025-09-29
    • Edition number1
    • Height (mm)15250
    • Width (mm)1370
    • Depth (mm)2.2
    Related
    • Designed inFrance
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodePr_25_57_51_27
    • Uniclass 2015 DescriptionEthylene propylene diene monomer (EPDM) geomembranes
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31
    • OmniClass TitleRoof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    Region availability

    Europe
    Belgium
    Luxembourg
    Netherlands
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit