Publish your products
Rampart 354 - Security Welded Wire Fencing
Rampart 354 - Security Welded Wire Fencing
Rampart 354 - Security Welded Wire Fencing
Rampart 354 - Security Welded Wire Fencing
Rampart 354 - Security Welded Wire Fencing

    Rampart 354 - Security Welded Wire Fencing

    RAMPART 354 panels provide the highest level of security. The small mesh size combined with additional horizontal double wires ensure a strong and rigid panel.

    Specification
    • Recommended Application

      • Airports
      • Jails/Prisons
      • High risk areas

      Technical Specifications

      Technical DataRampart 354 Specification
      Mesh Opening3" x .5" (76.2 mm x 12.7 mm)
      Gauge of Horizontal Wire2 x 8 GA (4 mm) Extra wire every 6"
      Gauge of Vertical Wire1 x 4 GA (6 mm)
      Standard Height4', 6', 8' (1248.4 mm, 1858 mm, 2467.7 mm)
      Standard Length8'3" (2518 mm)
      FinishPowder Coat
    Technical specification
    • Unique ref.rampart-354-security-welded-wire-fencing
    • Product familyWelded Wire
    • Product groupHigh Security Fencing
    • TypeObject (single object)
    • Date of publishing2025-11-06
    • Edition number1
    • Height (mm)1230
    • Width (mm)2508
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLandscaping - Fencing

    Region availability

    North America
    Canada
    United States