Publish your products
Scupper Drain with Angle Grate - RD-270
Watts

Scupper Drain with Angle Grate - RD-270

Watts Drainage Products RD-270 epoxy coated cast iron scupper drain with flashing clamp, secured angle grate, and no hub (standard) outlet.
Specification
  • Keywords: 3 in no hub, flashing clamp with gravel stop, large area roof drain, self-locking pe dome, underdeck clamp
    Body Material: Epoxy Coated Cast Iron
    Connection Size: 2", 3", 4", 6"
    Connection Type: No Hub
Technical specification
  • Unique ref.1249
  • Product familyDrainage Products
  • Product groupRoof Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2013-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit