Publish your products
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000
    Watts

    2-Piece Sanitary Butterfly Valve with Tri Clamp or Tube Weld Connections - Series W7000

    The 2-Piece Sanitary Butterfly Valve series W7000 is engineered for hygienic performance in demanding sanitary systems. Constructed from 316L corrosion-resistant stainless steel with smooth internal surfaces, these products support effective cleaning and help maintain process integrity across food, beverage, and industrial applications.

    Available with Tri Clamp or Tube Weld end sanitary connections, these valves integrate easily into process systems. 

    Specification
    • Features

      • Hygienic design compliant with 3-A standards
      • 316L stainless steel body and disc
      • Available with Tri Clamp or Tube Weld end sanitary connections
      • 32 Ra internal surface finish to reduce contamination risk
      • Compact, lightweight design
      • Bidirectional, no specific installation orientation required


    Technical specification
    • Unique ref.2-Piece-Sanitary-Butterfly-Valve-Tri-Clamp-Tube-Weld-Connections-series-w6000
    • Product familyPlumbing & Flow Control Solutions
    • Product groupShutoff Valves > Ball Valves
    • TypeObject (single object)
    • Date of publishing2026-06-04
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameBall valves
    • UNSPSC code40141607
    • Uniclass 2015 CodePr_65_54_95_06
    • Uniclass 2015 DescriptionBall valves
    • CSI MasterFormat 2014 Code40 05 63
    • CSI MasterFormat 2014 TitleBall Valves
    • OmniClass Number23-27 31 15
    • OmniClass TitleBall Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit